Magnets shallow pot with counterbore SmCo with stainless-steel housing (K1399) (K1399.125)

Magnets shallow pot with counterbore SmCo with stainless-steel housing (K1399) K1399.125

Product Details:

Manufacturer part number: K1399.125

Brand: KIPP

Price: 22.38

Delivery time: 4 Days


Technical Data:

Outer Diameter: 25 ±0.15 Ø

D1=Fastening hole: 4.5 mm

D2: 8 mm

H=Height: 7 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1399.125

Part Number
K1399.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

22.38 €

1 4 Days 25 ±0.154.5874

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Stainless steel Surface finish component bright
Temperature max.(°C) 350

Tech Support