Magnets shallow pot with countersink hard ferrite (K0555)

Magnets shallow pot with countersink hard ferrite (K0555)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 200 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0555.01
K0555.02
K0555.03
K0555.04
K0555.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

2.50 €

1 4 Days 1416 ±0.153.3±0.274.5

2.61 €

1 4 Days 2720 ±0.154.2±0.296

2.81 €

1 4 Days 3625 ±0.155.5±0.2117

3.04 €

1 4 Days 7232 ±0.205.5±0.2117

3.97 €

1 4 Days 9040 ±0.205.5±0.2118

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 200

Tech Support