Magnets shallow pot with countersink hard ferrite with stainless-steel housing (K1408) (K1408.125)

Magnets shallow pot with countersink hard ferrite with stainless-steel housing (K1408) K1408.125

Product Details:

Manufacturer part number: K1408.125

Brand: KIPP

Price: 2.55

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 29 N

Outer Diameter: 25±0.15 Ø

D1=Fastening hole: 5.5 mm

D2: 11 mm

H=Height: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1408.125

Part Number
K1408.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

2.55 €

1 4 Days 2925±0.155.5117

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Stainless steel Surface finish component bright
Temperature max.(°C) 220

This page is Magnets shallow pot with countersink hard ferrite with stainless-steel housing (K1408), part number K1408.125.
You can find the detail information about specifications and dimensions on part number K1408.125.

Variation of this product

Part Number
K1408.120
K1408.132
K1408.140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

2.39 €

1 4 Days 2220±0.154.296

3.07 €

1 4 Days 5832±0.155.5117

3.90 €

1 4 Days 7240±0.25.512.58

Tech Support