Magnets shallow pot with countersink SmCo (K1401) (K1401.16)

Magnets shallow pot with countersink SmCo (K1401) K1401.16

Product Details:

Manufacturer part number: K1401.16

Brand: KIPP

Price: 9.96

Delivery time: 4 Days


Technical Data:

Outer Diameter: 16 ±0.15 Ø

D1=Fastening hole: 3.5 mm

D2: 6.6 mm

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1401.16

Part Number
K1401.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

9.96 €

1 4 Days 16 ±0.153.56.64.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 280

This page is Magnets shallow pot with countersink SmCo (K1401), part number K1401.16.
You can find the detail information about specifications and dimensions on part number K1401.16.

Variation of this product

Part Number
K1401.20
K1401.25
K1401.32
K1401.40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

11.79 €

1 4 Days 20 ±0.154.59.36

14.28 €

1 4 Days 25 ±0.154.59.27

17.35 €

1 4 Days 32 ±0.25.511.57

28.81 €

1 4 Days 40 ±0.25.511.58

Tech Support