Magnets shallow pot with hook NdFeB (K1402)

Magnets shallow pot with hook NdFeB (K1402)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1402.10
K1402.13
K1402.16
K1402.20
K1402.25
K1402.32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1=Total height
(mm)

3.47 €

1 4 Days 101034.524

3.69 €

1 4 Days 131034.524

4.47 €

1 4 Days 16133.54.527

6.38 €

1 4 Days 20133.5627.5

9.11 €

1 4 Days 25133.5728

12.93 €

1 4 Days 3218.54.5738

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 80

Tech Support