Magnets shallow pot with internal thread hard ferrite (K1394) (Part Numbers - CAD Download)

Magnets shallow pot with internal thread hard ferrite (K1394)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 200 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1394.2504
K1394.3204
K1394.4004
K1394.5006
K1394.5008
K1394.6308
K1394.8008
K1394.8010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H=Height
(mm)

3.15 €

1 4 Days 25 ±0.15M47

3.42 €

1 4 Days 32 ±0.2M47

4.45 €

1 4 Days 40 ±0.2M48

5.46 €

1 4 Days 50 ±0.2M610

6.01 €

1 4 Days 50 ±0.2M810

10.02 €

1 4 Days 63 ±0.20M814

16.24 €

1 4 Days 80 ±0.25M818

16.55 €

1 4 Days 80 ±0.25M1018

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 200

Tech Support