Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0549.11
Part Number
|
---|
K0549.11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Attraction Force (Specific) (N) | Outer Diameter (Ø) | D1 (mm) | D2=Thread | H=Height (mm) | H1=Total height (mm) | L=thread length (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
41.85 € | 1 | 4 Days | 900 | 99 ±0.25 | 22 | M12 | 22 | 42 | 20 | 17 |
Loading...
Magnet Type (Material) | Ferrite Magnet | Component material | Steel | Surface finish component | galvanised |
---|---|---|---|---|---|
Form | B | Temperature max.(°C) | 100 |
This page is Magnets shallow pot with internal thread hard ferrite Form B (K0549), part number K0549.11.
You can find the detail information about specifications and dimensions on part number K0549.11.
Configure
Basic Attributes
Type
Attraction Force (Specific)(N)
Outer Diameter(Ø)
D1(mm)
D2=Thread
H=Height(mm)
H1=Total height(mm)
L=thread length(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0549.02 |
K0549.03 |
K0549.04 |
K0549.05 |
K0549.06 |
K0549.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Attraction Force (Specific) (N) | Outer Diameter (Ø) | D1 (mm) | D2=Thread | H=Height (mm) | H1=Total height (mm) | L=thread length (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.02 € | 1 | 4 Days | 10 | 13 ±0.15 | 6 | M3 | 4.5 | 11.5 | 7 | 5 | ||
2.46 € | 1 | 4 Days | 18 | 16 ±0.15 | 6 | M3 | 4.5 | 11.5 | 7 | 5 | ||
2.89 € | 1 | 4 Days | 30 | 20 ±0.15 | 6 | M3 | 6 | 13 | 7 | 5 | ||
3.11 € | 1 | 4 Days | 40 | 25 ±0.15 | 8 | M4 | 7 | 15 | 8 | 6 | ||
3.50 € | 1 | 4 Days | 80 | 32 ±0.20 | 8 | M4 | 7 | 15 | 8 | 6 | ||
103.56 € | 1 | 4 Days | 1300 | 125 ±0.25 | 25 | M14 | 26 | 50 | 24 | 20 |