Magnets shallow pot with internal thread hard ferrite Form B (K0549) (K0549.01)

Magnets shallow pot with internal thread hard ferrite Form B (K0549) K0549.01

Product Details:

Manufacturer part number: K0549.01

Brand: KIPP

Price: 1.91

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 4 N

Outer Diameter: 10 ±0.15 Ø

D1: 6 mm

D2=Thread: M3

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0549.01

Part Number
K0549.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)
T=thread depth
(mm)

1.91 €

1 4 Days 410 ±0.156M34.511.575

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Form B Temperature max.(°C) 100

This page is Magnets shallow pot with internal thread hard ferrite Form B (K0549), part number K0549.01.
You can find the detail information about specifications and dimensions on part number K0549.01.

Variation of this product

Part Number
K0549.02
K0549.03
K0549.04
K0549.05
K0549.06
K0549.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)
T=thread depth
(mm)

2.02 €

1 4 Days 1013 ±0.156M34.511.575

2.46 €

1 4 Days 1816 ±0.156M34.511.575

2.89 €

1 4 Days 3020 ±0.156M361375

3.11 €

1 4 Days 4025 ±0.158M471586

3.50 €

1 4 Days 8032 ±0.208M471586

4.67 €

1 4 Days 12540 ±0.2010M5818108

Tech Support