Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (K1400) (K1400.125)

Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (K1400) K1400.125

Product Details:

Manufacturer part number: K1400.125

Brand: KIPP

Price: 4.99

Delivery time: 4 Days


Technical Data:

Outer Diameter: 25 ±0.1 Ø

H=Height: 7 mm

H1=Total height: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1400.125

Part Number
K1400.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
H=Height
(mm)
H1=Total height
(mm)

4.99 €

1 4 Days 25 ±0.1716

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Stainless steel Surface finish component bright
D1(mm) 8 D2=Thread M5 T=thread depth(mm) 10
Temperature max.(°C) 220

This page is Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (K1400), part number K1400.125.
You can find the detail information about specifications and dimensions on part number K1400.125.

Variation of this product

Part Number
K1400.132
K1400.140
K1400.150
K1400.163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
H=Height
(mm)
H1=Total height
(mm)

5.41 €

1 4 Days 32 ±0.1716

6.64 €

1 4 Days 40 +0.2/-0.1816.5

8.02 €

1 4 Days 50 +0.2/-0.11018.5

13.78 €

1 4 Days 63 +0.3/-0.11422

Tech Support