Magnets shallow pot with internal thread NdFeB (K0556) (K0556.04)

Magnets shallow pot with internal thread NdFeB (K0556) K0556.04

Product Details:

Manufacturer part number: K0556.04

Brand: KIPP

Price: 112.53

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 1750 N

Outer Diameter: 75 Ø

D1=Thread: M10

D2: 13 mm

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0556.04

Part Number
K0556.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Thread D2
(mm)
H=Height
(mm)

112.53 €

1 4 Days 175075M101315

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 80

This page is Magnets shallow pot with internal thread NdFeB (K0556), part number K0556.04.
You can find the detail information about specifications and dimensions on part number K0556.04.

Variation of this product

Part Number
K0556.01
K0556.02
K0556.03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Thread D2
(mm)
H=Height
(mm)

14.64 €

1 4 Days 33032M55.57

20.31 €

1 4 Days 55040M510.58

80.56 €

1 4 Days 110063M1011.714

Tech Support