Magnets shallow pot with internal thread NdFeB, with rubber protective jacket (K0562)

Magnets shallow pot with internal thread NdFeB, with rubber protective jacket (K0562)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0562.00
K0562.01
K0562.02
K0562.03
K0562.04
K0562.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D2=Thread H=Height
(mm)

6.53 €

1 4 Days -18M46

7.29 €

1 4 Days 3522M46

8.84 €

1 4 Days 7531M56

9.07 €

1 4 Days 8543M46

17.45 €

1 4 Days 18066M68.5

37.24 €

1 4 Days 42088M68

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
Temperature max.(°C) 60

Tech Support