Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket (K0563) (K0563.01)

Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket (K0563) K0563.01

Product Details:

Manufacturer part number: K0563.01

Brand: KIPP

Price: 4.07

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 10 N

Outer Diameter: 12 Ø

D1: 8 mm

D2=Thread: M4

H=Height: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0563.01

Part Number
K0563.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

4.07 €

1 4 Days 10128M4714.86

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
Temperature max.(°C) 60

This page is Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket (K0563), part number K0563.01.
You can find the detail information about specifications and dimensions on part number K0563.01.

Variation of this product

Part Number
K0563.02
K0563.03
K0563.04
K0563.05
K0563.06
K0563.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

6.91 €

1 4 Days 50228M4611.56

8.84 €

1 4 Days 75318M4611.55

9.26 €

1 4 Days 85438M4610.55

17.45 €

1 4 Days 1806610M58.2158

37.24 €

1 4 Days 4208812M88.21711

6.61 €

1 4 Days -188M4611.56

Tech Support