Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket (K0564)

Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket (K0564)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0564.01
K0564.02
K0564.03
K0564.04
K0564.05
K0564.06
K0564.07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)

6.91 €

1 4 Days 5022M4612.56.5

10.03 €

1 4 Days 8543M662115

17.64 €

1 4 Days 18066M88.22314.8

37.24 €

1 4 Days 42088M88.223.515.3

4.13 €

1 4 Days -12M4715.58.5

6.61 €

1 4 Days -18M46126

9.26 €

1 4 Days -31M661711

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
Temperature max.(°C) 60

Tech Support