Magnets shallow pot with through hole NdFeB, with rubber protective jacket (K0565) (K0565.04)

Magnets shallow pot with through hole NdFeB, with rubber protective jacket (K0565) K0565.04

Product Details:

Manufacturer part number: K0565.04

Brand: KIPP

Price: 16.66

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 175 N

Outer Diameter: 57 Ø

D1: 25.3 mm

D2=Fastening hole: 8 mm

H=Height: 7.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0565.04

Part Number
K0565.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
T
(mm)

16.66 €

1 4 Days 1755725.387.63.3

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
Temperature max.(°C) 60

This page is Magnets shallow pot with through hole NdFeB, with rubber protective jacket (K0565), part number K0565.04.
You can find the detail information about specifications and dimensions on part number K0565.04.

Variation of this product

Part Number
K0565.01
K0565.02
K0565.03
K0565.05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
T
(mm)

6.70 €

1 4 Days 35228.2463.5

8.65 €

1 4 Days 75319663.5

9.05 €

1 4 Days 854312.87.564.2

17.26 €

1 4 Days 21066225.58.53.2

Tech Support