Protective rubber caps for shallow pot magnets (K0561)

Protective rubber caps for shallow pot magnets (K0561)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0561.50
K0561.63
K0561.80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1
(mm)
H=Height
(mm)

1.67 €

1 4 Days 52506

1.98 €

1 4 Days 65638

2.24 €

1 4 Days 838011

Loading...

  1. 1

Basic information

Main material Rubber Main colour black S(mm) 0.5
Temperature max.(°C) 60

Tech Support