Toggle clamps vertical heavy-duty with fixed clamping spindle (K0066) (K0066.0700)

Toggle clamps vertical heavy-duty with fixed clamping spindle (K0066) K0066.0700

Product Details:

Manufacturer part number: K0066.0700

Brand: KIPP

Price: 101.88

Delivery time: 4 Days


Technical Data:

Hand force FH: 340 N

Opening angle of handle: 120°

Opening angle of holding arm: 180°

Retaining force F1: 6000 N

Clamping force F3: 1400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0066.0700

Part Number
K0066.0700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle S
(mm)

101.88 €

1 4 Days 340120°180°600014002545102550681045308.32151245020M12x1005

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body black oxidised Component colour orange
Version 2 horizontal foot

This page is Toggle clamps vertical heavy-duty with fixed clamping spindle (K0066), part number K0066.0700.
You can find the detail information about specifications and dimensions on part number K0066.0700.

Variation of this product

Part Number
K0066.1200
K0066.2400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle S
(mm)

135.29 €

1 4 Days 500125°180°80001400305110256086.51258308.32501446023M12x1006

186.54 €

1 4 Days 500130°195°150001850406412407510416703810.32951887537M16x1508

Tech Support