Toggle clamps vertical heavy-duty with fixed clamping spindle (K1250) (K1250.007000)

Toggle clamps vertical heavy-duty with fixed clamping spindle (K1250) K1250.007000

Product Details:

Manufacturer part number: K1250.007000

Brand: KIPP

Price: 107.50

Delivery time: 4 Days


Technical Data:

Hand force FH: 300 N

Opening angle of holding arm: 205°

Retaining force F1: 7000 N

Clamping force F3: 1400 N

A1: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1250.007000

Part Number
K1250.007000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

107.50 €

1 4 Days 300205°700014004525201049.51070305024310551.1M10x80

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body hardened and passivated Component material Plastic
Component colour red Version 2 vertical foot Opening angle of handle 130°

This page is Toggle clamps vertical heavy-duty with fixed clamping spindle (K1250), part number K1250.007000.
You can find the detail information about specifications and dimensions on part number K1250.007000.

Variation of this product

Part Number
K1250.012000
K1250.014000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

132.55 €

1 4 Days 500195°1200014005025241256.51285306327912461.1M12x100

188.46 €

1 4 Days 500195°1400018506340321667.516108387832515875M16x150

Tech Support