Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1259.01000 |
K1259.02000 |
K1259.03600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.23 € | 1 | 4 Days | 50 | 69° | 96° | 1000 | 700 | 500 | 800 | 14 | 29 | - | - | 17.5 | 28 | 10 | 5 | 2.5 | 44 | 10 | 4.9 | 121 | 67 | 31 | 26 | M5x35 | ||
21.15 € | 1 | 4 Days | 100 | 70° | 108° | 2000 | 1000 | 900 | 1300 | 19 | 35 | - | - | 26 | 42 | 11 | 6 | 3 | 64 | 13 | 5.5 | 170 | 79 | 35 | 29.5 | M6x50 | ||
26.62 € | 1 | 4 Days | 100 | 67° | 106° | 3600 | 1800 | 900 | 1800 | 35 | 51 | 8 | 16 | 35 | 51 | 14.8 | 8.8 | 3 | 82 | 19 | 6.8 | 244 | 143 | 93 | 70 | M8x60 |
Loading...
Body Material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red |
Configure
Basic Attributes
Hand force FH(N)
Opening angle of handle
Opening angle of holding arm
F2=Retaining force(N)
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes