Toggle clamps vertical with angled foot and fixed clamping spindle (K1436) (K1436.01600)

Toggle clamps vertical with angled foot and fixed clamping spindle (K1436) K1436.01600

Product Details:

Manufacturer part number: K1436.01600

Brand: KIPP

Price: 19.79

Delivery time: 4 Days


Technical Data:

Hand force FH: 100 N

Opening angle of handle: 70°

Opening angle of holding arm: 108°

Retaining force F1: 1600 N

Clamping force F3: 1100 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1436.01600

Part Number
K1436.01600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

19.79 €

1 4 Days 10070°108°160011001935--2642364135.517075.726M6x50

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red

This page is Toggle clamps vertical with angled foot and fixed clamping spindle (K1436), part number K1436.01600.
You can find the detail information about specifications and dimensions on part number K1436.01600.

Variation of this product

Part Number
K1436.00800
K1436.03000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

16.13 €

1 4 Days 5069°96°8006001429--17.5282.544104.912165.6524.5M5x35

27.55 €

1 4 Days 10067°106°3000110035518163551382196.8244115.358M8x60

Tech Support