Toggle clamps vertical with flat foot and adjustable clamping spindle (K0058) (K0058.0100)

Toggle clamps vertical with flat foot and adjustable clamping spindle (K0058) K0058.0100

Product Details:

Manufacturer part number: K0058.0100

Brand: KIPP

Price: 13.19

Delivery time: 4 Days


Technical Data:

Hand force FH: 80 N

Body Material: Steel

Opening angle (handle position 1): 65°

Opening angle (handle position 2): -

Opening angle (handle stop pin removed): 105°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0058.0100

Part Number
K0058.0100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle Order No. Angle Bracket

13.19 €

1 4 Days 80Steel65°-105°95°-185°1000700500800162961424345.517.5229.54.8986738M5x35-

Loading...

  1. 1

Basic information

Surface finish body galvanised and passivated Component material Plastic Component colour orange

This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (K0058), part number K0058.0100.
You can find the detail information about specifications and dimensions on part number K0058.0100.

Variation of this product

Part Number
K0058.0075
K0058.0075N
K0058.0150
K0058.0150N
K0058.0200
K0058.0250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Body Material Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle Order No. Angle Bracket

13.35 €

1 4 Days 80Steel90°-100°130°-160°110070050075016255-24345.5-1694.4945732M5x3505880-02

33.66 €

1 4 Days 80Stainless Steel90°-100°130°-160°110070050075016255-24345.5-1694.4945732M5x35-

15.17 €

1 4 Days 120Steel75°-110°95°-185°16501350800105012.7277-27386.4-23115.11217043M6x5005880-02

43.25 €

1 4 Days 120Stainless Steel75°-110°95°-185°16501350800105012.7277-27386.4-23115.11217043M6x50-

16.92 €

1 4 Days 100Steel70°-95°105°-175°2200100095013501935812.727426.3253012.75.51357944M6x50-

23.48 €

1 4 Days 190Steel70°85°100°95°125°160°28001000900170019358-32478.8-3217.57.117511075M8x6005880-04

Tech Support