Toggle clamps vertical with flat foot and adjustable clamping spindle (K1255) (K1255.004000)

Toggle clamps vertical with flat foot and adjustable clamping spindle (K1255) K1255.004000

Product Details:

Manufacturer part number: K1255.004000

Brand: KIPP

Price: 27.72

Delivery time: 4 Days


Technical Data:

Tightening Force: 250 N

Body Material: Steel

Surface finish body: galvanised

Opening angle of handle: 61°

Opening angle of holding arm: 112°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1255.004000

Part Number
K1255.004000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

27.72 €

1 4 Days 250Steelgalvanised61°112°4000200014003000131.849.2--45.364.31911-344198.7206139.590.363.5M10x85

Loading...

  1. 1

Basic information

Component material Plastic Component colour red

Tech Support