Manufacturer part number: K1256.11000
Brand: KIPP
Price: 28.77 €
Delivery time: 4 Days
Body Material: Stainless Steel
Surface finish body: bright
M: M5x30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1256.11000
Hand force FH(N) | 50 | Component material | Plastic | Component colour | red |
---|---|---|---|---|---|
Opening angle of handle | 56° | Opening angle of holding arm | 100° | F2=Retaining force(N) | 1000 |
Retaining force F1(N) | 700 | Clamping force F3(N) | 500 | Clamping force F4(N) | 700 |
A(mm) | 15.9 | A1(mm) | 25.4 | B(mm) | 23.8 |
B1(mm) | 33.3 | B2(mm) | 9 | B3(mm) | 5 |
B5(mm) | 2 | C(mm) | 16 | C1(mm) | 8 |
D(mm) | 4.4 | H(mm) | 74.4 | L=Length(mm) | 51 |
L1(mm) | 24.6 | L2(mm) | 20.8 |
This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (K1256), part number K1256.11000.
You can find the detail information about specifications and dimensions on part number K1256.11000.
Part Number |
---|
K1256.01000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Surface finish body | M (mm) |
---|---|---|---|---|---|---|---|
13.04 € | 1 | 4 Days | Steel | galvanised | M5x37 |