Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1257.023400
Part Number
|
---|
K1257.023400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Body Material | Surface finish body | Form | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | Hole arrangement | A (mm) | A1 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | B6 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.46 € | 1 | 4 Days | 200 | Steel | galvanised | B | 3400 | 1400 | 800 | 1800 | 4 | 39 | 64.3 | 31 | 38.1 | 62.7 | 18.3 | 10.3 | 3 | 70 | 33.3 | 19 | 7.9 | 91 | 131.8 | 67.5 | 28 | M10x80 |
Loading...
Component material | Plastic | Component colour | red | Opening angle of handle | 170° |
---|---|---|---|---|---|
Opening angle of holding arm | 90° |
This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (K1257), part number K1257.023400.
You can find the detail information about specifications and dimensions on part number K1257.023400.
Configure
Basic Attributes
Type
Hand force FH(N)
Body Material
Surface finish body
Form
F2=Retaining force(N)
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
Hole arrangement
A(mm)
A1(mm)
A3(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
B6(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1257.011200 |
K1257.111200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand force FH (N) | Body Material | Surface finish body | Form | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | Hole arrangement | A (mm) | A1 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | B6 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.90 € | 1 | 4 Days | 50 | Steel | galvanised | A | 1200 | 800 | 500 | 700 | 1 | 13.5 | 26.2 | - | 15.9 | 25.4 | 9 | 5 | 2 | 34 | 12.7 | 7.9 | 4.4 | 36 | 57 | 30.8 | 12.7 | M5x37 | ||
27.67 € | 1 | 4 Days | 50 | Stainless Steel | bright | A | 1200 | 800 | 500 | 700 | 1 | 13.5 | 26.2 | - | 15.9 | 25.4 | 9 | 5 | 2 | 34 | 12.7 | 7.9 | 4.4 | 36 | 57 | 30.8 | 12.7 | M5x30 |