Toggle clamps vertical with flat foot and adjustable clamping spindle (K1257) (K1257.023400)

Toggle clamps vertical with flat foot and adjustable clamping spindle (K1257) K1257.023400

Product Details:

Manufacturer part number: K1257.023400

Brand: KIPP

Price: 29.46

Delivery time: 4 Days


Technical Data:

Hand force FH: 200 N

Body Material: Steel

Surface finish body: galvanised

Form: B

F2=Retaining force: 3400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1257.023400

Part Number
K1257.023400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Form F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

29.46 €

1 4 Days 200SteelgalvanisedB34001400800180043964.33138.162.718.310.337033.3197.991131.867.528M10x80

Loading...

  1. 1

Basic information

Component material Plastic Component colour red Opening angle of handle 170°
Opening angle of holding arm 90°

This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (K1257), part number K1257.023400.
You can find the detail information about specifications and dimensions on part number K1257.023400.

Variation of this product

Part Number
K1257.011200
K1257.111200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body Form F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

14.90 €

1 4 Days 50SteelgalvanisedA1200800500700113.526.2-15.925.49523412.77.94.4365730.812.7M5x37

27.67 €

1 4 Days 50Stainless SteelbrightA1200800500700113.526.2-15.925.49523412.77.94.4365730.812.7M5x30

Tech Support