Toggle clamps vertical with flat foot and full holding arm (K0061) (K0061.0300)

Toggle clamps vertical with flat foot and full holding arm (K0061) K0061.0300

Product Details:

Manufacturer part number: K0061.0300

Brand: KIPP

Price: 28.23

Delivery time: 4 Days


Technical Data:

Hand force FH: 130 N

Opening angle (handle position 1): 65°

Opening angle (handle position 2): -

Opening angle (handle stop pin removed): 90°

Opening angle (holding arm position 1): 105°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0061.0300

Part Number
K0061.0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
D1
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle Order No. Angle Bracket

28.23 €

1 4 Days 13065°-90°105°-160°200037009001850254391934.5526341917.588.324186143100M8x60-

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour orange

This page is Toggle clamps vertical with flat foot and full holding arm (K0061), part number K0061.0300.
You can find the detail information about specifications and dimensions on part number K0061.0300.

Variation of this product

Part Number
K0061.0250
K0061.0350
K0061.0450
K0061.0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
D1
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle Order No. Angle Bracket

23.48 €

1 4 Days 19070°85°100°95°125°160°10002800900170019358-324763117.517.57.18.32417511277M8x6005880-04

31.45 €

1 4 Days 23070°80°110°90°120°180°220045001400300032509-456484222228.310.33022014999M10x8005880-06

40.00 €

1 4 Days 26070°85°110°90°125°180°3200700014003000325310-4564105125268.712.332228180127M12x10005880-06

53.66 €

1 4 Days 29065°80°110°90°120°180°3000800018003900517612.5-70951084323212.316.335312236160M16x150-

Tech Support