Toggle clamps vertical with flat foot and full holding arm (K1258) (K1258.04000)

Toggle clamps vertical with flat foot and full holding arm (K1258) K1258.04000

Product Details:

Manufacturer part number: K1258.04000

Brand: KIPP

Price: 29.05

Delivery time: 4 Days


Technical Data:

Tightening Force: 250 N

Opening angle of handle: 61°

Opening angle of holding arm: 112°

F2=Retaining force: 4000 N

Retaining force F1: 2000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1258.04000

Part Number
K1258.04000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

29.05 €

1 4 Days 25061°112°400020001400300031.849.245.364.3834419208.740206140.391.1M10x85

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with flat foot and full holding arm (K1258), part number K1258.04000.
You can find the detail information about specifications and dimensions on part number K1258.04000.

Variation of this product

Part Number
K1258.02600
K1258.04400
K1258.07000
K1258.08000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

20.69 €

1 4 Days 15070°90°26001000800160019353247633217.5167.131173111.973.9M8x60

26.67 €

1 4 Days 20070°90°440022001400280032504564844222208.34021814898M10x80

45.20 €

1 4 Days 25070°90°7000320014003000325345641055125238.744226178128M12x100

45.67 €

1 4 Days 28050°100°800030001800390050.876.269.895.210882.131.83212.350303234157.8M16x150

Tech Support