Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0059.0250 |
K0059.0350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Opening angle (handle position 2) | Opening angle (holding arm position 1) | Opening angle (holding arm position 2) | Retaining force F1 (N) | Retaining force F2 (N) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B3 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | M=Clamping spindle | Order No. Angle Bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.03 € | 1 | 4 Days | 190 | 85° | 95° | 125° | 1000 | 2800 | 19 | 35 | 8 | 32 | 45 | 8.8 | 32 | 17.5 | 7.1 | 175 | 110 | 75 | M8x60 | 05880-04 | ||
108.27 € | 1 | 4 Days | 230 | 80° | 90° | 120° | 2200 | 4500 | 32 | 50 | 9 | 45 | 64 | 10.6 | 43 | 22 | 8.3 | 220 | 146 | 95 | M10x80 | 05880-06 |
Loading...
Body Material | Steel | Surface finish body | galvanised and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | orange | Opening angle (handle position 1) | 70° |
Configure
Basic Attributes
Hand force FH(N)
Opening angle (handle position 2)
Opening angle (holding arm position 1)
Opening angle (holding arm position 2)
Retaining force F1(N)
Retaining force F2(N)
A(mm)
A1(mm)
A2(mm)
B(mm)
B1(mm)
B3(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
M=Clamping spindle
Order No. Angle Bracket
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes