Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle (K0662) (K0662.006100)

Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle (K0662) K0662.006100

Product Details:

Manufacturer part number: K0662.006100

Brand: KIPP

Price: 41.06

Delivery time: 4 Days


Technical Data:

Hand force FH: 160 N

Component colour: black grey RAL 7021

Opening angle (handle position 1): 46°

Opening angle (handle position 2): 56°

Opening angle (handle stop pin removed): 83°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0662.006100

Part Number
K0662.006100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

41.06 €

1 4 Days 160black grey RAL 702146°56°83°56°83°152°13501650920105031429712273817.512.5-2.553.424.95.516386.553M6x35

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

This page is Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle (K0662), part number K0662.006100.
You can find the detail information about specifications and dimensions on part number K0662.006100.

Variation of this product

Part Number
K0662.006101
K0662.006103
K0662.008100
K0662.008101
K0662.008103
K0662.010100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

41.06 €

1 4 Days 160ultramarine RAL 500246°56°83°56°83°152°13501650920105031429712273817.512.5-2.553.424.95.516386.553M6x35

41.06 €

1 4 Days 160red RAL 302046°56°83°56°83°152°13501650920105031429712273817.512.5-2.553.424.95.516386.553M6x35

49.06 €

1 4 Days 190black grey RAL 702126°61°86°13°93°158°20002800940135032139919324520.615.6-2.551.132.76.8191.410762M8x45

49.06 €

1 4 Days 190ultramarine RAL 500226°61°86°13°93°158°20002800940135032139919324520.615.6-2.551.132.76.8191.410762M8x45

49.06 €

1 4 Days 190red RAL 302026°61°86°13°93°158°20002800940135032139919324520.615.6-2.551.132.76.8191.410762M8x45

67.14 €

1 4 Days 250black grey RAL 702119°59°91°97°176°250045001500280043250827456425.518.5383.556.538.79230.515395M10x55

Tech Support