Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0662.106100 |
K0662.106101 |
K0662.106103 |
K0662.108100 |
K0662.108101 |
K0662.108103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Component colour | Opening angle (handle position 1) | Opening angle (handle position 2) | Opening angle (handle stop pin removed) | Opening angle (holding arm position 1) | Opening angle (holding arm position 2) | Opening angle (holding arm stop pin removed) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B6 (mm) | C (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | M=clamping spindle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.14 € | 1 | 4 Days | 160 | black grey RAL 7021 | 46° | 56° | 83° | 56° | 83° | 152° | 1350 | 1650 | 920 | 1050 | 14 | 29 | 7 | 12 | 27 | 38 | 17.5 | 12.5 | 53.4 | 24.9 | 5.5 | 163 | 86.5 | 53 | M6x35 | ||
77.14 € | 1 | 4 Days | 160 | ultramarine RAL 5002 | 46° | 56° | 83° | 56° | 83° | 152° | 1350 | 1650 | 920 | 1050 | 14 | 29 | 7 | 12 | 27 | 38 | 17.5 | 12.5 | 53.4 | 24.9 | 5.5 | 163 | 86.5 | 53 | M6x35 | ||
77.14 € | 1 | 4 Days | 160 | red RAL 3020 | 46° | 56° | 83° | 56° | 83° | 152° | 1350 | 1650 | 920 | 1050 | 14 | 29 | 7 | 12 | 27 | 38 | 17.5 | 12.5 | 53.4 | 24.9 | 5.5 | 163 | 86.5 | 53 | M6x35 | ||
92.17 € | 1 | 4 Days | 190 | black grey RAL 7021 | 26° | 61° | 86° | 13° | 93° | 158° | 2000 | 2800 | 940 | 1350 | 21 | 39 | 9 | 19 | 32 | 45 | 20.6 | 15.6 | 51.1 | 32.7 | 6.8 | 191.4 | 107 | 62 | M8x45 | ||
92.17 € | 1 | 4 Days | 190 | ultramarine RAL 5002 | 26° | 61° | 86° | 13° | 93° | 158° | 2000 | 2800 | 940 | 1350 | 21 | 39 | 9 | 19 | 32 | 45 | 20.6 | 15.6 | 51.1 | 32.7 | 6.8 | 191.4 | 107 | 62 | M8x45 | ||
92.17 € | 1 | 4 Days | 190 | red RAL 3020 | 26° | 61° | 86° | 13° | 93° | 158° | 2000 | 2800 | 940 | 1350 | 21 | 39 | 9 | 19 | 32 | 45 | 20.6 | 15.6 | 51.1 | 32.7 | 6.8 | 191.4 | 107 | 62 | M8x45 |
Loading...
Body Material | Stainless Steel | Surface finish body | bright | Component material | Polyamide |
---|---|---|---|---|---|
hole arrangement | 3 | B5(mm) | 2.5 |
Configure
Basic Attributes
Tightening Force(N)
Component colour
Opening angle (handle position 1)
Opening angle (handle position 2)
Opening angle (handle stop pin removed)
Opening angle (holding arm position 1)
Opening angle (holding arm position 2)
Opening angle (holding arm stop pin removed)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B6(mm)
C(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
M=clamping spindle
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes