Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle (K0663) (K0663.008101)

Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle (K0663) K0663.008101

Product Details:

Manufacturer part number: K0663.008101

Brand: KIPP

Price: 49.06

Delivery time: 4 Days


Technical Data:

Hand force FH: 190 N

Component colour: ultramarine RAL 5002

Opening angle (handle position 1): 26°

Opening angle (handle position 2): 61°

Opening angle (holding arm position 1): 13°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0663.008101

Part Number
K0663.008101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

49.06 €

1 4 Days 190ultramarine RAL 500226°61°13°93°158°20002800940135032139919-10.25.220.615.651.1496.56.8207.610762M8x45

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

This page is Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle (K0663), part number K0663.008101.
You can find the detail information about specifications and dimensions on part number K0663.008101.

Variation of this product

Part Number
K0663.006101
K0663.006103
K0663.008100
K0663.008103
K0663.010100
K0663.010101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

41.06 €

1 4 Days 160ultramarine RAL 500246°56°56°83°141°13501650920105031429712-10.25.217.512.553.437.65.55.5175.786.553M6x35

41.06 €

1 4 Days 160red RAL 302046°56°56°83°141°13501650920105031429712-10.25.217.512.553.437.65.55.5175.786.553M6x35

49.06 €

1 4 Days 190black grey RAL 702126°61°13°93°158°20002800940135032139919-10.25.220.615.651.1496.56.8207.610762M8x45

49.06 €

1 4 Days 190red RAL 302026°61°13°93°158°20002800940135032139919-10.25.220.615.651.1496.56.8207.610762M8x45

67.14 €

1 4 Days 250black grey RAL 702119°59°97°176°2500450015002800232508273.514.17.125.518.556.562.313925415395M10x55

67.14 €

1 4 Days 250ultramarine RAL 500219°59°97°176°2500450015002800232508273.514.17.125.518.556.562.313925415395M10x55

Tech Support