Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel (K0663)

Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel (K0663)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· KIPPlock: internal latch mechanism with automatic lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0663.106100
K0663.106101
K0663.106103
K0663.108100
K0663.108101
K0663.108103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

77.14 €

1 4 Days 160black grey RAL 702146°56°56°83°141°135016509201050142971217.512.553.437.65.55.5175.786.553M6x35

77.14 €

1 4 Days 160ultramarine RAL 500246°56°56°83°141°135016509201050142971217.512.553.437.65.55.5175.786.553M6x35

77.14 €

1 4 Days 160red RAL 302046°56°56°83°141°135016509201050142971217.512.553.437.65.55.5175.786.553M6x35

92.17 €

1 4 Days 190black grey RAL 702126°61°13°93°158°200028009401350213991920.615.651.1496.56.8207.610762M8x45

92.17 €

1 4 Days 190ultramarine RAL 500226°61°13°93°158°200028009401350213991920.615.651.1496.56.8207.610762M8x45

92.17 €

1 4 Days 190red RAL 302026°61°13°93°158°200028009401350213991920.615.651.1496.56.8207.610762M8x45

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide
Hole arrangement 3 B(mm) 10.2 B1(mm) 5.2

Tech Support