Toggle clamps vertical with straight foot and adjustable clamping spindle (K0055)

Toggle clamps vertical with straight foot and adjustable clamping spindle (K0055)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· The opening angle of the retaining arm or grip can be reduced or increased

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0055.0075
K0055.0150
K0055.0250
K0055.0350
K0055.0450
K0055.0550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

13.35 €

1 4 Days 8090°-125°130°-195°70011005007501626584175.522954.41065731M5x35

15.17 €

1 4 Days 12075°-110°95°-185°13501650800105012.7277126246.428115.45.11357043M6x50

23.48 €

1 4 Days 19070°85°100°95°125°160°10002800900170019358126268.83917.577.119011075M8x60

31.45 €

1 4 Days 23070°80°110°90°120°180°2200450014003000325091683310.654229.68.324514595M10x80

40.00 €

1 4 Days 26070°85°110°90°125°180°320070001400300032531020104213.559258.78.7246177124M12x100

51.18 €

1 4 Days 29065°80°110°90°120°180°3000800018003900517612.520104116.51023212.712.3345230154M16x150

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanized and chromed Component material Plastic
Component colour orange

Tech Support