Manufacturer part number: K1246.02400
Brand: KIPP
Price: 20.02 €
Delivery time: 4 Days
Hand force FH: 150 N
Opening angle of handle: 56°
Opening angle of holding arm: 100°
F2=Retaining force: 2400 N
Retaining force F1: 1200 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1246.02400
Part Number
|
---|
K1246.02400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | C (mm) | C1 (mm) | C2 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.02 € | 1 | 4 Days | 150 | 56° | 100° | 2400 | 1200 | 800 | 1600 | 19 | 34.9 | 12 | 6 | 14.3 | 8.3 | 46.8 | 16 | 7.1 | 7.2 | 156 | 117.2 | 73.2 | 49.4 | M8x63 |
Loading...
Body Material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red |
This page is Toggle clamps vertical with straight foot and adjustable clamping spindle (K1246), part number K1246.02400.
You can find the detail information about specifications and dimensions on part number K1246.02400.
Configure
Basic Attributes
Type
Hand force FH(N)
Opening angle of handle
Opening angle of holding arm
F2=Retaining force(N)
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
C(mm)
C1(mm)
C2(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1246.01000 |
K1246.01600 |
K1246.04000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand force FH (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | C (mm) | C1 (mm) | C2 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.96 € | 1 | 4 Days | 80 | 85° | 120° | 1000 | 700 | 500 | 750 | 16 | 26 | 8 | 4 | 9.5 | 5.5 | 27.6 | 9 | 5 | 4.4 | 99.7 | 57 | 31 | 16.6 | M5x40 | ||
16.81 € | 1 | 4 Days | 100 | 75° | 95° | 1600 | 1200 | 800 | 1000 | 12.7 | 27 | 12 | 6 | 12.2 | 6.2 | 34 | 11 | 5.5 | 5.2 | 136 | 70 | 43 | 24.9 | M6x50 | ||
27.72 € | 1 | 4 Days | 250 | 61° | 112° | 4000 | 2000 | 1400 | 3000 | 31.8 | 49.2 | 14 | 8 | 19 | 11 | 67.2 | 19 | 9.5 | 8.7 | 229 | 139.5 | 90.3 | 63.5 | M10x85 |