Toggle clamps vertical with straight foot and adjustable clamping spindle (K1248) (K1248.02400)

Toggle clamps vertical with straight foot and adjustable clamping spindle (K1248) K1248.02400

Product Details:

Manufacturer part number: K1248.02400

Brand: KIPP

Price: 21.80

Delivery time: 4 Days


Technical Data:

Hand force FH: 150 N

Opening angle of handle: 56°

Opening angle of holding arm: 100°

F2=Retaining force: 2400 N

Retaining force F1: 1200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1248.02400

Part Number
K1248.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

21.80 €

1 4 Days 15056°100°2400120080016001934.912614.38.346.8167.17.21561419773.2M8x63

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with straight foot and adjustable clamping spindle (K1248), part number K1248.02400.
You can find the detail information about specifications and dimensions on part number K1248.02400.

Variation of this product

Part Number
K1248.07000
K1248.08000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

41.40 €

1 4 Days 25070°90°70003200140030003253201022.712.770.4259.58.724517712490M12x100

54.13 €

1 4 Days 28050°100°800030001800390050.876.2201026.516.5113.531.812.712.3335229.2153105M16x150

Tech Support