Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel (K0663) (K0663.105001)

Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel (K0663) K0663.105001

Product Details:

Manufacturer part number: K0663.105001

Brand: KIPP

Price: 28.46

Delivery time: 4 Days


Technical Data:

Hand force FH: 100 N

Component colour: ultramarine RAL 5002

Opening angle (handle position 1): 64°

Opening angle (handle position 2): -

Opening angle (holding arm position 1): 100°


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0663.105001

Part Number
K0663.105001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

28.46 €

1 4 Days 100ultramarine RAL 500264°-100°-129°7501050620750216254.51418.14.113.29.222.529.85.54.5119.265.635M5x25

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide

This page is Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel (K0663), part number K0663.105001.
You can find the detail information about specifications and dimensions on part number K0663.105001.

Variation of this product

Part Number
K0663.105000
K0663.105003
K0663.106000
K0663.106001
K0663.106003
K0663.108000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

28.46 €

1 4 Days 100black grey RAL 702164°-100°-129°7501050620750216254.51418.14.113.29.222.529.85.54.5119.265.635M5x25

28.46 €

1 4 Days 100red RAL 302064°-100°-129°7501050620750216254.51418.14.113.29.222.529.85.54.5119.265.635M5x25

42.27 €

1 4 Days 160black grey RAL 702146°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

42.27 €

1 4 Days 160ultramarine RAL 500246°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

42.27 €

1 4 Days 160red RAL 302046°56°56°83°141°13501650920105031429712-10.25.217.512.543.537.65.55.516986.553M6x35

59.09 €

1 4 Days 190black grey RAL 702126°61°13°93°158°20002800940135032139919-10.25.220.615.641.5496.56.8200.410762M8x45

Tech Support