Toggle clamps vertical with straight foot and fixed clamping spindle (K1244) (K1244.03400)

Toggle clamps vertical with straight foot and fixed clamping spindle (K1244) K1244.03400

Product Details:

Manufacturer part number: K1244.03400

Brand: KIPP

Price: 30.69

Delivery time: 4 Days


Technical Data:

Hand force FH: 200 N

Opening angle of handle: 70°

Opening angle of holding arm: 90°

Retaining force F1: 3400 N

Clamping force F3: 1600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1244.03400

Part Number
K1244.03400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

30.69 €

1 4 Days 20070°90°34001600325016864229.58.3240124.2565M10x80

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with straight foot and fixed clamping spindle (K1244), part number K1244.03400.
You can find the detail information about specifications and dimensions on part number K1244.03400.

Variation of this product

Part Number
K1244.00800
K1244.02400
K1244.04400
K1244.05400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

16.31 €

1 4 Days 10060°95°80060012.725.412634.59.66.45.211665.828.6M6x44

22.66 €

1 4 Days 15070°90°2400120019351264817.57.57.119487.740M8x50

39.82 €

1 4 Days 25070°90°440016003253201070.4259.58.7245138.2574M12x100

51.68 €

1 4 Days 28050°100°5400180050.876.22010113.531.812.712.3335197.5107.8M16x150

Tech Support