Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1251.02400 |
K1251.04000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B3 (mm) | C (mm) | C1 (mm) | C2 (mm) | D (mm) | E (mm) | H (mm) | L=Length (mm) | L1 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.93 € | 1 | 4 Days | 150 | 56° | 100° | 2400 | 1200 | 800 | 1600 | 19 | 34.9 | 12 | 6 | 6 | 46.8 | 16 | 7.1 | 7.2 | 31 | 156 | 103.4 | 59.4 | M8x63 | ||
31.98 € | 1 | 4 Days | 250 | 61° | 112° | 4000 | 2000 | 1400 | 3000 | 31.8 | 49.2 | 14 | 8 | 8 | 67.2 | 19 | 9.5 | 8.7 | 40 | 229 | 140.3 | 91.1 | M10x85 |
Loading...
Body Material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red |
Configure
Basic Attributes
Hand force FH(N)
Opening angle of handle
Opening angle of holding arm
F2=Retaining force(N)
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
B(mm)
B1(mm)
B3(mm)
C(mm)
C1(mm)
C2(mm)
D(mm)
E(mm)
H(mm)
L=Length(mm)
L1(mm)
M(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes