Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle (K0662) (Part Numbers - CAD Download)

Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle (K0662)
· Made from a special electrically conductive plastic

· To protect sensitive electrical or electronic parts, components and devices

· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0662.005024
K0662.006024
K0662.008024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
Hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle

24.97 €

1 4 Days 10064°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

37.09 €

1 4 Days 16046°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

51.87 €

1 4 Days 19026°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide
Component colour graphite black RAL 9011

Tech Support