Positioning feet with external thread and flat face, Form A (K0298) (K0298.1101)

Positioning feet with external thread and flat face, Form A (K0298) K0298.1101

Product Details:

Manufacturer part number: K0298.1101

Brand: KIPP

Price: 14.41

Delivery time: 4 Days


Technical Data:

B=Thread length: 10 mm

D1: 17 mm

E: 19.4 mm

G=Thread: M8

H=Height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0298.1101

Part Number
K0298.1101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

14.41 €

1 4 Days 101719.4M810201718

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form A

This page is Positioning feet with external thread and flat face, Form A (K0298), part number K0298.1101.
You can find the detail information about specifications and dimensions on part number K0298.1101.

Variation of this product

Part Number
K0298.108
K0298.1081
K0298.110
K0298.1103
K0298.1104
K0298.115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

11.90 €

1 4 Days 81314.4M6816138.5

13.31 €

1 4 Days 101719.4M88181718

16.09 €

1 4 Days 142225.2M1210242260

14.84 €

1 4 Days 121921.1M1010221932

12.60 €

1 4 Days 101314.4M61020138.5

16.09 €

1 4 Days 142225.2M1215292260

Tech Support