Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0298.410 |
K0298.4101 |
K0298.415 |
K0298.4151 |
K0298.420 |
K0298.4201 |
K0298.425 |
K0298.4251 |
K0298.430 |
K0298.4301 |
K0298.4302 |
K0298.440 |
K0298.4401 |
K0298.450 |
K0298.4501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | T=thread depth (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.12 € | 1 | 4 Days | 13 | 14.4 | M6 | 10 | 13 | 6 | - | ||
11.28 € | 1 | 4 Days | 17 | 19.4 | M8 | 10 | 17 | 6 | - | ||
12.22 € | 1 | 4 Days | 17 | 19.4 | M8 | 15 | 17 | 6 | - | ||
10.71 € | 1 | 4 Days | 13 | 14.4 | M6 | 15 | 13 | 10 | - | ||
13.00 € | 1 | 4 Days | 22 | 25.2 | M12 | 20 | 22 | 10 | - | ||
12.81 € | 1 | 4 Days | 19 | 21.1 | M10 | 20 | 19 | 10 | - | ||
13.34 € | 1 | 4 Days | 22 | 25.2 | M12 | 25 | 22 | 15 | - | ||
13.65 € | 1 | 4 Days | 17 | 19.4 | M8 | 25 | 17 | 16 | - | ||
13.65 € | 1 | 4 Days | 22 | 25.2 | M12 | 30 | 22 | 20 | - | ||
34.12 € | 1 | 4 Days | 30 | 33 | M16 | 30 | 30 | 20 | - | ||
13.25 € | 1 | 4 Days | 19 | 21.9 | M10 | 30 | 19 | 15 | 0.0619 | ||
14.36 € | 1 | 4 Days | 22 | 25.2 | M12 | 40 | 22 | 25 | - | ||
14.26 € | 1 | 4 Days | 19 | 21.1 | M10 | 40 | 19 | 15 | - | ||
14.92 € | 1 | 4 Days | 22 | 25.2 | M12 | 50 | 22 | 25 | - | ||
37.51 € | 1 | 4 Days | 30 | 33 | M16 | 50 | 30 | 25 | - |
Loading...
Main material | Steel | Surface finish body | case-hardened and black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | D | Seat form | round | Kind of fastening | Internal thread |
Item | Positioning Feet |
Configure
Basic Attributes
D1(mm)
E(mm)
G=Thread
H=Height(mm)
SW=key width(mm)
T=thread depth(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes