Manufacturer part number: K0298.610
Brand: KIPP
Price: 9.43 €
Delivery time: 4 Days
D1: 13 mm
E: 14.4 mm
G=Thread: M6
H=Height: 10 mm
SW=key width: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0298.610
Main material | Steel | Surface finish body | case-hardened and black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | F |
This page is Positioning feet with internal thread and serrated face, Form F (K0298), part number K0298.610.
You can find the detail information about specifications and dimensions on part number K0298.610.
Configure
Basic Attributes
Type
D1(mm)
E(mm)
G=Thread
H=Height(mm)
SW=key width(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0298.6101 |
K0298.615 |
K0298.6151 |
K0298.620 |
K0298.6201 |
K0298.625 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
10.82 € | 1 | 4 Days | 17 | 19.4 | M8 | 10 | 17 | 6 | ||
11.68 € | 1 | 4 Days | 17 | 19.4 | M8 | 15 | 17 | 6 | ||
10.24 € | 1 | 4 Days | 13 | 14.4 | M6 | 15 | 13 | 10 | ||
11.99 € | 1 | 4 Days | 22 | 25.2 | M12 | 20 | 22 | 10 | ||
11.94 € | 1 | 4 Days | 19 | 21.1 | M10 | 20 | 19 | 10 | ||
12.34 € | 1 | 4 Days | 22 | 25.2 | M12 | 25 | 22 | 15 |