Positioning feet, Form A hardened flat face (K0299) (K0299.106010)

Positioning feet, Form A hardened flat face (K0299) K0299.106010

Product Details:

Manufacturer part number: K0299.106010

Brand: KIPP

Price: 3.99

Delivery time: 4 Days


Technical Data:

B=Thread length: 11 mm

D: 10 mm

G=Thread: M6

H=Height: 10 mm

SW=key width: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0299.106010

Part Number
K0299.106010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

3.99 €

1 4 Days 1110M61010

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form A

This page is Positioning feet, Form A hardened flat face (K0299), part number K0299.106010.
You can find the detail information about specifications and dimensions on part number K0299.106010.

Variation of this product

Part Number
K0299.106020
K0299.108010
K0299.108015
K0299.108030
K0299.110010
K0299.110020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

3.45 €

1 4 Days 1110M62010

4.93 €

1 4 Days 1313M81013

4.51 €

1 4 Days 1313M81513

5.65 €

1 4 Days 1313M83013

5.26 €

1 4 Days 1617M101017

4.06 €

1 4 Days 1617M102017

Tech Support