Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0299.406010 |
K0299.406020 |
K0299.408015 |
K0299.408030 |
K0299.410020 |
K0299.410040 |
K0299.412025 |
K0299.412050 |
K0299.416030 |
K0299.416060 |
K0299.420040 |
K0299.420080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 4 Days | 11 | 10 | M6 | 10 | 10 | ||
13.40 € | 1 | 4 Days | 11 | 10 | M6 | 20 | 10 | ||
13.29 € | 1 | 4 Days | 13 | 13 | M8 | 15 | 13 | ||
13.65 € | 1 | 4 Days | 13 | 13 | M8 | 30 | 13 | ||
15.88 € | 1 | 4 Days | 16 | 17 | M10 | 20 | 17 | ||
16.36 € | 1 | 4 Days | 16 | 17 | M10 | 40 | 17 | ||
17.53 € | 1 | 4 Days | 20 | 19 | M12 | 25 | 19 | ||
18.14 € | 1 | 4 Days | 20 | 19 | M12 | 50 | 19 | ||
30.35 € | 1 | 4 Days | 24 | 27 | M16 | 30 | 27 | ||
36.34 € | 1 | 4 Days | 24 | 27 | M16 | 60 | 27 | ||
37.11 € | 1 | 4 Days | 29 | 32 | M20 | 40 | 32 | ||
46.90 € | 1 | 4 Days | 29 | 32 | M20 | 80 | 32 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Surface finish component | case-hardened | Form | D |
Configure
Basic Attributes
B=Thread length(mm)
D(mm)
G=Thread
H=Height(mm)
SW=key width(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes