Manufacturer part number: K0354.16
Brand: KIPP
Price: 14.74 €
Delivery time: 4 Days
Tip O.D.: 25 mm
B: 6 mm
B1: 19.8 mm
D2=Pin diameter: 16 mm
L2: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0354.16
Main material | Tool steel | Main colour | black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
L1(mm) | 8 |
This page is Positioning pins free-milled ground (K0354), part number K0354.16.
You can find the detail information about specifications and dimensions on part number K0354.16.
Configure
Basic Attributes
Type
Tip O.D.(mm)
B(mm)
B1(mm)
D2=Pin diameter(mm)
L2(mm)
L3(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0354.05 |
K0354.07 |
K0354.08 |
K0354.081 |
K0354.09 |
K0354.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | B (mm) | B1 (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
8.21 € | 1 | 4 Days | 8 | 2 | 6.6 | 5 | 8 | 2 | ||
9.10 € | 1 | 4 Days | 10 | 3 | 8.6 | 7 | 8 | 2 | ||
9.46 € | 1 | 4 Days | 12 | 3 | 9.8 | 8 | 10 | 2 | ||
9.87 € | 1 | 4 Days | 14 | 3.5 | 11.2 | 8 | 10 | 3 | ||
10.55 € | 1 | 4 Days | 16 | 4 | 13.2 | 9 | 12 | 3 | ||
11.67 € | 1 | 4 Days | 18 | 4.5 | 14.7 | 12 | 12 | 3 |