Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0307.16085
Part Number
|
---|
K0307.16085 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Material (mount surface / support surface) | B (mm) | D=thread (mm) | E (mm) | H=Height (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.94 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 75 | M16 | 27.7 | 85 | 24 |
Loading...
This page is Rest pads (K0307), part number K0307.16085.
You can find the detail information about specifications and dimensions on part number K0307.16085.
Configure
Basic Attributes
Type
Main material
Surface finish body
Material (mount surface / support surface)
B(mm)
D=thread(mm)
E(mm)
H=Height(mm)
SW(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0307.06040 |
K0307.06050 |
K0307.08036 |
K0307.08046 |
K0307.08056 |
K0307.16155 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Material (mount surface / support surface) | B (mm) | D=thread (mm) | E (mm) | H=Height (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.60 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 35 | M6 | 11.5 | 40 | 10 | ||
4.60 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 45 | M6 | 11.5 | 50 | 10 | ||
5.60 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 30 | M8 | 15 | 36 | 13 | ||
5.60 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 40 | M8 | 15 | 46 | 13 | ||
5.60 € | 1 | 4 Days | High carbon steel | tempered, black oxidised | Steel | 50 | M8 | 15 | 56 | 13 | ||
11.71 € | 1 | 4 Days | Brass | bright | Brass | 45 | M16 | 27.7 | 55 | 24 |