Rest pads adjustable with locknut (K0306) (K0306.05)

Rest pads adjustable with locknut (K0306) K0306.05

Product Details:

Manufacturer part number: K0306.05

Brand: KIPP

Price: 7.08

Delivery time: 4 Days


Technical Data:

Tip O.D.: 5 mm

D=thread: M5 mm

E: 11.5 mm

H=Height: 50 mm

H1: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0306.05

Part Number
K0306.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
H3 min.
(mm)
H4
(mm)
R
(mm)
SW
(mm)
F
(N)

7.08 €

1 4 Days 5M511.550324042.520.557101000

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel

This page is Rest pads adjustable with locknut (K0306), part number K0306.05.
You can find the detail information about specifications and dimensions on part number K0306.05.

Variation of this product

Part Number
K0306.06
K0306.08
K0306.10
K0306.101
K0306.12
K0306.121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
H3 min.
(mm)
H4
(mm)
R
(mm)
SW
(mm)
F
(N)

7.75 €

1 4 Days 6M611.5503240412158101430

8.14 €

1 4 Days 8M8155032403822511132620

10.38 €

1 4 Days 10M1019.65232403725514174180

11.27 €

1 4 Days 10M1019.67032565542614174180

12.67 €

1 4 Days 12M1221.97040565236616196100

15.26 €

1 4 Days 12M1221.99550807751616196100

Tech Support