Rest pads pin form external thread (K1105) (K1105.1060430)

Rest pads pin form external thread (K1105) K1105.1060430

Product Details:

Manufacturer part number: K1105.1060430

Brand: KIPP

Price: 10.89

Delivery time: 4 Days


Technical Data:

Tip O.D.: 4 mm

B: 8 mm

D=thread: M6 mm

E: 11 mm

H=Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1105.1060430

Part Number
K1105.1060430
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
SW
(mm)

10.89 €

1 4 Days 48M611301510

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form A

This page is Rest pads pin form external thread (K1105), part number K1105.1060430.
You can find the detail information about specifications and dimensions on part number K1105.1060430.

Variation of this product

Part Number
K1105.1060420
K1105.1080430
K1105.1080440
K1105.1080630
K1105.1080640
K1105.1100630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
SW
(mm)

10.66 €

1 4 Days 48M611201010

11.64 €

1 4 Days 410M814.4301513

11.88 €

1 4 Days 410M814.4402013

11.95 €

1 4 Days 610M814.4301513

12.17 €

1 4 Days 610M814.4402013

12.62 €

1 4 Days 614M1019301517

Tech Support