Rest pads with positioning pin, Form A flat face (K0295) (K0295.106012)

Rest pads with positioning pin, Form A flat face (K0295) K0295.106012

Product Details:

Manufacturer part number: K0295.106012

Brand: KIPP

Price: 14.78

Delivery time: 4 Days


Technical Data:

Tip O.D.: 7 mm

D=thread: M6 mm

D2=Pin diameter: 11.9 mm

H=Height: 12.5 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0295.106012

Part Number
K0295.106012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
SW=key width
(mm)

14.78 €

1 4 Days 7M611.912.544617

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form A

This page is Rest pads with positioning pin, Form A flat face (K0295), part number K0295.106012.
You can find the detail information about specifications and dimensions on part number K0295.106012.

Variation of this product

Part Number
K0295.106025
K0295.110020
K0295.110040
K0295.116030
K0295.116060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
SW=key width
(mm)

18.55 €

1 4 Days 7M611.92544617

24.05 €

1 4 Days 10M1017.820571024

23.40 €

1 4 Days 10M1017.840671024

40.56 €

1 4 Days 20M1625.83010131641

41.53 €

1 4 Days 20M1625.86010131641

Tech Support