Rest pads, Form A (K0293)

Rest pads, Form A (K0293)
[Specifications]
・Main material: Tool steel
・Surface finish body: hardened and ground
・Tip O.D.(mm): 6-25

[Features]
・Serve as supports for workpieces and fixtures
・Toleranced dimension for exact positioning
・Suitable as feet for fixtures
・Hardened and ground
・Support faces without centrebore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0293.106
K0293.110
K0293.116
K0293.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
T
(mm)

4.61 €

1 4 Days 64561.20.02

5.21 €

1 4 Days 106691.60.02

6.72 €

1 4 Days 16881220.04

10.03 €

1 4 Days 251210182.50.04

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Material (mount surface / support surface) Steel
Form A

Tech Support