Stop screws, Form A (K1200) (K1200.10425)

Stop screws, Form A (K1200) K1200.10425

Product Details:

Manufacturer part number: K1200.10425

Brand: KIPP

Price: 2.85

Delivery time: 4 Days


Technical Data:

D=thread: M4 mm

K: 2.5 mm

L=thread length: 25 mm

SW: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1200.10425

Part Number
K1200.10425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SW
(mm)

2.85 €

1 4 Days M42.5257

Loading...

  1. 1

Basic information

Main material Steel Material (mount surface / support surface) Steel Form A

This page is Stop screws, Form A (K1200), part number K1200.10425.
You can find the detail information about specifications and dimensions on part number K1200.10425.

Variation of this product

Part Number
K1200.10316
K1200.10325
K1200.10416
K1200.10435
K1200.10516
K1200.10525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SW
(mm)

3.89 €

1 4 Days M32165.5

4.28 €

1 4 Days M32255.5

2.85 €

1 4 Days M42.5167

2.94 €

1 4 Days M42.5357

2.85 €

1 4 Days M53.5168

2.85 €

1 4 Days M53.5258

Tech Support